Order No. | Form | D | D1 | D2 | D6 | H | H3 | T | T1 | CAD | Acc. | Price | Order |
---|
K1093.23006 | K | M6 | 30 | 15 | 12 | 23 | 9,5 | 10 | 2 |  | | on request | | K1093.24006 | K | M6 | 40,5 | 15,5 | 12 | 29,5 | 11 | 10 | 3 |  | | on request | | K1093.24008 | K | M8 | 40,5 | 15 | 12 | 27,5 | 11 | 14 | 3 |  | | on request | | K1093.25208 | K | M8 | 50 | 20,5 | 14,5 | 32,5 | 11 | 14 | 2,5 |  | | on request | | K1093.25210 | K | M10 | 50 | 20,5 | 14,5 | 32,5 | 11 | 13 | 2,5 |  | | on request | | K1093.26010 | K | M10 | 59 | 23 | 24 | 40 | 15 | 14 | 4 |  | | on request | | K1093.26012 | K | M12 | 59 | 23 | 24 | 40 | 15 | 18 | 4 |  | | on request | |
|
Order No. | Form | D | D1 | D2 | D6 | H | H3 | T1 | L | CAD | Acc. | Price | Order |
---|
K1093.43006X16 | L | M6 | 30 | 15 | 12 | 23 | 9,5 | 2 | 16 |  | | on request | | K1093.43006X20 | L | M6 | 30 | 15 | 12 | 23 | 9,5 | 2 | 20 |  | | on request | | K1093.43006X30 | L | M6 | 30 | 15 | 12 | 23 | 9,5 | 2 | 30 |  | | on request | | K1093.43006X40 | L | M6 | 30 | 15 | 12 | 23 | 9,5 | 2 | 40 |  | | on request | | K1093.43006X50 | L | M6 | 30 | 15 | 12 | 23 | 9,5 | 2 | 50 |  | | on request | | K1093.44006X16 | L | M6 | 40,5 | 15,5 | 12 | 29,5 | 11 | 3 | 16 |  | | on request | | K1093.44006X20 | L | M6 | 40,5 | 15,5 | 12 | 29,5 | 11 | 3 | 20 |  | | on request | | K1093.44008X20 | L | M8 | 40,5 | 15 | 12 | 29,5 | 11 | 3 | 20 |  | | on request | | K1093.44008X30 | L | M8 | 40,5 | 15 | 12 | 29,5 | 11 | 3 | 30 |  | | on request | | K1093.44008X40 | L | M8 | 40,5 | 15 | 12 | 29,5 | 11 | 3 | 40 |  | | on request | | K1093.45208X16 | L | M8 | 50 | 20,5 | 14,5 | 32,5 | 11 | 2,5 | 16 |  | | on request | | K1093.45208X20 | L | M8 | 50 | 20,5 | 14,5 | 32,5 | 11 | 2,5 | 20 |  | | on request | | K1093.45208X30 | L | M8 | 50 | 20,5 | 14,5 | 32,5 | 11 | 2,5 | 30 |  | | on request | | K1093.45208X40 | L | M8 | 50 | 20,5 | 14,5 | 32,5 | 11 | 2,5 | 40 |  | | on request | | K1093.45208X50 | L | M8 | 50 | 20,5 | 14,5 | 32,5 | 11 | 2,5 | 50 |  | | on request | | K1093.46010X20 | L | M10 | 59 | 23 | 24 | 40 | 15 | 4 | 20 |  | | on request | | K1093.46010X30 | L | M10 | 59 | 23 | 24 | 40 | 15 | 4 | 30 |  | | on request | | K1093.46010X40 | L | M10 | 59 | 23 | 24 | 40 | 15 | 4 | 40 |  | | on request | | K1093.46010X50 | L | M10 | 59 | 23 | 24 | 40 | 15 | 4 | 50 |  | | on request | | K1093.46012X50 | L | M12 | 59 | 23 | 24 | 40 | 15 | 4 | 50 |  | | on request | | K1093.48010X30 | L | M10 | 79 | 30 | 21 | 41 | 17 | 3 | 30 |  | | on request | | K1093.48010X50 | L | M10 | 79 | 30 | 21 | 41 | 17 | 3 | 50 |  | | on request | | K1093.48012X50 | L | M12 | 79 | 30 | 21 | 41 | 17 | 3 | 50 |  | | on request | |
|