Product groups

Item description/product images

DescriptionMaterial:

Knobs thermoset PF 31.
Rod steel or stainless steel 1.4305.

Version:Thermoset black, high-gloss polished.
Steel black oxidised, blue passivated or bright stainless steel
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0179_A Handles, Form A 101 kB

Drawings

Handles, Form A

Item selection/filter

Order No.Main
material
Surface finish
body
Form

DD1D2LL1L2CADAcc.PriceOrder
K0179.208X35steelblack oxidisedA8M62035918 on request
K0179.208X50steelblack oxidisedA8M62050918 on request
K0179.208X65steelblack oxidisedA8M62065918 on request
K0179.210X50steelblack oxidisedA10M825501323 on request
K0179.210X65steelblack oxidisedA10M825651323 on request
K0179.210X80steelblack oxidisedA10M825801323 on request
K0179.210X100steelblack oxidisedA10M8251001323 on request
K0179.212X65steelblack oxidisedA12M1032651529 on request
K0179.212X80steelblack oxidisedA12M1032801529 on request
K0179.212X100steelblack oxidisedA12M10321001529 on request
K0179.212X125steelblack oxidisedA12M10321251529 on request
K0179.214X80steelblack oxidisedA14M1236801633 on request
K0179.214X100steelblack oxidisedA14M12361001633 on request
K0179.214X125steelblack oxidisedA14M12361251633 on request
K0179.214X160steelblack oxidisedA14M12361601633 on request
K0179.2208X35steelblue-passivatedA8M62035918 on request
K0179.2208X50steelblue-passivatedA8M62050918 on request
K0179.2208X65steelblue-passivatedA8M62065918 on request
K0179.2210X50steelblue-passivatedA10M825501323 on request
K0179.2210X65steelblue-passivatedA10M825651323 on request
K0179.2210X80steelblue-passivatedA10M825801323 on request
K0179.2210X100steelblue-passivatedA10M8251001323 on request
K0179.2212X65steelblue-passivatedA12M1032651529 on request
K0179.2212X80steelblue-passivatedA12M1032801529 on request
K0179.2212X100steelblue-passivatedA12M10321001529 on request
K0179.2212X125steelblue-passivatedA12M10321251529 on request
K0179.2214X80steelblue-passivatedA14M1236801633 on request
K0179.2214X100steelblue-passivatedA14M12361001633 on request
K0179.2214X125steelblue-passivatedA14M12361251633 on request
K0179.2214X160steelblue-passivatedA14M12361601633 on request
K0179.1208X35stainless steelbrightA8M62035918 on request
K0179.1208X50stainless steelbrightA8M62050918 on request
K0179.1208X65stainless steelbrightA8M62065918 on request
K0179.1210X50stainless steelbrightA10M825501323 on request
K0179.1210X65stainless steelbrightA10M825651323 on request
K0179.1210X80stainless steelbrightA10M825801323 on request
K0179.1210X100stainless steelbrightA10M8251001323 on request
K0179.1212X65stainless steelbrightA12M1032651529 on request
K0179.1212X80stainless steelbrightA12M1032801529 on request
K0179.1212X100stainless steelbrightA12M10321001529 on request
K0179.1212X125stainless steelbrightA12M10321251529 on request
K0179.1214X80stainless steelbrightA14M1236801633 on request
K0179.1214X100stainless steelbrightA14M12361001633 on request
K0179.1214X125stainless steelbrightA14M12361251633 on request
K0179.1214X160stainless steelbrightA14M12361601633 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33