Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Grip aluminium EN AW-6060.
Legs glass-bead reinforced polyamide.
Version:Grip natural colour anodised or with black serrated plastic cover.Note:The legs have 2 or 4 PVC profile pins in the hole for the grip tube. When pushing the tube in these are trimmed off and produce a precise seating.
Black electro zinc-plated fastening screws, suitable washers and nuts are supplied.
Assembly:From the front.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0223 Tubular handles, aluminium with plastic grip legs 164 kB

Drawings (total overview)

Tubular handles

Item selection/filter

Order No.Main
colour
FormA

BDHLLoad
capacity
N
CADAcc.PriceOrder
K0223.150203naturalA15032M5x2055,51841000 on request
K0223.200203naturalA20032M5x2055,52341000 on request
K0223.300203naturalA30032M5x2055,53341000 on request
K0223.400203naturalA40032M5x2055,54341000 on request
K0223.500203naturalA50032M5x2055,55341000 on request
K0223.150202blackA15032M5x2055,51841000 on request
K0223.200202blackA20032M5x2055,52341000 on request
K0223.300202blackA30032M5x2055,53341000 on request
K0223.400202blackA40032M5x2055,54341000 on request
K0223.500202blackA50032M5x2055,55341000 on request
K0223.150303naturalB15048M8x25802001000 on request
K0223.200303naturalB20048M8x25802501000 on request
K0223.300303naturalB30048M8x25803501000 on request
K0223.400303naturalB40048M8x25804501000 on request
K0223.500303naturalB50048M8x25805501000 on request
K0223.150302blackB15048M8x25802001000 on request
K0223.200302blackB20048M8x25802501000 on request
K0223.300302blackB30048M8x25803501000 on request
K0223.400302blackB40048M8x25804501000 on request
K0223.500302blackB50048M8x25805501000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33