Product groups
Hinges steel, maintenance-free, Form A
K1141_A

Hinges steel, maintenance-free, Form A

go back

Item description/product images

DescriptionMaterial:Profile steel.
Bush Metaloplast.
Version:Steel parts electro zinc-plated.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1141_A Hinges steel, maintenance-free, Form A 161 kB

Drawings

Hinges steel, maintenance-free, Form A

Item selection/filter

Order No.

FormAA1A2A3A4BCADAcc.PriceOrder
K1141.06707050A1403939707050 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33