Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:The connecting sets are used for connecting two aluminium profiles at right angles. The connection is non-rotating. For larger profiles several connecting sets can be mounted on the end for greater strength

Low workload. Cut a thread in the end face core hole. Drill a through hole for tightening the screw in the opposing profile.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1031 Connecting sets standard Type I 286 kB

Drawings

Connecting sets standard Type I

Item selection/filter

Order No.TypeSlot
width
D

BHLL1NTSWCADAcc.PriceOrder
K1031.06I6M6137,31427,5624 on request
K1031.08I8M8179,52035825 on request