Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:The connecting sets are used to connect two aluminium profiles at right angles. They allow free position of the profiles.

No profile machining is necessary. The connector is screwed into the profile slot from the front (left-hand thread). The connector has a self-tapping thread. The use of lubricants is recommended.

Connecting sets automatic should always be used opposite each other in pairs.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1036 Connecting sets automatic Type I 225 kB

Drawings

Connecting sets automatic Type I

Item selection/filter

Order No.TypeSlot
width
D

LSWCADAcc.PriceOrder
K1036.08I812315 on request
K1036.06I610274 on request