- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Universal fastening element. The T-nut is twisted into the profile slot and so can be subsequently inserted into existing systems. The serrations break through the anodised film and creates a secure, electrical conductive connection.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Type | Slot width | B | D | H1 | H2 | L1 | N | CAD | Acc. | Price | Order |
---|
K1028.0804015 | B | 8 | 7,7 | M4 | 4,5 | 1,5 | 16 | 7,7 |  | | on request | | K1028.0805015 | B | 8 | 7,7 | M5 | 4,5 | 1,5 | 16 | 7,7 |  | | on request | | K1028.0806015 | B | 8 | 7,7 | M6 | 4,5 | 1,5 | 16 | 7,7 |  | | on request | | K1028.1004030 | B | 10 | 9,7 | M4 | 5,8 | 3 | 19 | 9,7 |  | | on request | | K1028.1005017 | - | 10 | 9,7 | M5 | 5,8 | 1,5 | 19 | 9,7 |  | | on request | | K1028.1005030 | B | 10 | 9,7 | M5 | 5,8 | 3 | 19 | 9,7 |  | | on request | | K1028.1006017 | - | 10 | 9,7 | M6 | 5,8 | 1,5 | 19 | 9,7 |  | | on request | | K1028.1006030 | B | 10 | 9,7 | M6 | 5,8 | 3 | 19 | 9,7 |  | | on request | | K1028.1008017 | - | 10 | 9,7 | M8 | 5,8 | 1,5 | 19 | 9,7 |  | | on request | | K1028.1008030 | B | 10 | 9,7 | M8 | 5,8 | 3 | 19 | 9,7 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|