Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:The slot nut is twisted into the profile slot and so can be subsequently inserted into existing systems. The spring-loaded ball allows the nut to be fixated anywhere in the profile slot.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1023 Slot nuts twist-in Type I 225 kB

Drawings

Slot nuts twist-in Type I

Item selection/filter

Order No.Form

Slot
width
D

BHH1H2LCADAcc.PriceOrder
K1023.0604A6M410,56,310,717 on request
K1023.0605A6M510,56,310,717 on request
K1023.0606A6M610,56,310,717 on request
K1023.0804B8M413,771,70,722 on request
K1023.0805B8M513,771,70,722 on request
K1023.0806B8M613,771,70,722 on request
K1023.0808B8M813,771,70,722 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33