Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:The slot nut is twisted into the profile slot and so can be subsequently inserted into existing systems. The spring-loaded ball allows the nut to be fixated anywhere in the profile slot. The key centres the nut in the profile slot and keeps it neatly seated.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1024 Slot nuts twist-in, keyed Type I 214 kB

Item selection/filter

Order No.Form

Slot
width
D

BB1HH1H2LCADAcc.PriceOrder
K1024.0604A6M410,56,56,910,617 on request
K1024.0605A6M510,56,56,910,617 on request
K1024.0606A6M610,56,56,910,617 on request
K1024.0803B8M313,57,87,21,750,822 on request
K1024.0804B8M413,57,87,21,750,822 on request
K1024.0805B8M513,57,87,21,750,822 on request
K1024.0806B8M613,57,87,21,750,822 on request
K1024.0808B8M813,57,87,21,750,822 on request