Product groups

Item description/product images

DescriptionMaterial:Connector die-cast zinc.
Screw and slot nuts steel.
Version:Electro zinc-plated.Note:The connecting sets are used for connecting two aluminium profiles at right angles. They allow a free positioning of profiles. The connection is non-rotating (the rotation lock can be broken off). For larger profiles several connecting sets can be mounted on the end for greater strength. Retrofitting into existing constructions is possible.

Low workload. The connecting set requires only one hole drilled in one end.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1032 Connecting sets universal Type I 302 kB

Drawings

Connecting sets universal Type I

Item selection/filter

Order No.TypeSlot
width
D

D1HLNSWAD2TCADAcc.PriceOrder
K1032.06I6M61612,525,26,24151612,7 on request
K1032.08I8M8201633,585202016 on request