Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Self-tapping screw for end face core hole. Ideal for fastenings without an angle or additional connectors not exposed to high loads.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1040 Central screw Type B 261 kB

Drawings

Central screw Type B

Item selection/filter

Order No.TypeSlot
width
D

SWCADAcc.PriceOrder
K1040.1012B10S12Torx T50 on request