Product groups
Threaded insert, steel, self-tapping, type B
K1538

Threaded insert, steel, self-tapping, type B

go back

Item description/product images

DescriptionMaterial:Steel.Version:Steel, case hardened, electro zinc-plated.Note:Self-tapping threaded inserts for making
high-strength, wear-free, vibration-resistant
fastenings in aluminium profiles.
To reduce the thread size from M10 to M8.
Only suitable for aluminium profiles with a core hole diameter of 10 mm.
Accessory:Assembly tool K1538.808.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1538 Threaded insert, steel, self-tapping, type B 233 kB

Drawings

Threaded insert, steel, self-tapping, type B

Item selection/filter

Order No.D1

L
length
for Art. No.CADAcc.PriceOrder
K1538.08M816K1538.808 on request