Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:The connecting sets are used to connect two aluminium profiles at right angles. They allow free position of the profiles. The profile slots positioned at right-angles to each other remain free. Panel elements can be positioned in the profile slots without additional machining.

Due to the reduced clamping force and omitted rotation locks, these connecting sets should only be used in combination with panel elements and lightly loaded constructions.

Low workload. To assemble a hole must be drilled into one of the profiles. The D2 hole can also be drilled through.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1034 Connecting sets central Type B 296 kB

Drawings

Connecting sets central Type B

Item selection/filter

Order No.TypeSlot
width
Version

ADD2HH1H2LL1SWT
for profile
30
T
for profile
40
T
for profile
45
T
for profile
50
T
for profile
60
CADAcc.PriceOrder
K1034.0800B8187,1112015,58334,8422---- on request
K1034.0890B890°187,1112015,58334,8422---- on request
K1034.1000B1022,59,7172819,51045,55,56-31343641 on request
K1034.1090B1090°22,59,7172819,51045,55,56-31343641 on request