Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:The connecting sets are used to connect two aluminium profiles at right angles. They enable free positioning of the profiles.

No machining of the profile is required. The connector is screwed into the profile slot from the front (left-hand thread). The connector has a self-tapping thread. The use of lubricants is recommended.

Automatic connecting sets should always be used opposite each other in pairs.

Connecting set for slot width 8 has a flattened thread to prevent protruding after installation.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1037 Connecting sets automatic Type B 231 kB

Drawings

Connecting sets automatic Type B

Item selection/filter

Order No.TypeSlot
width
D

LSWCADAcc.PriceOrder
K1037.0810B810,7244 on request
K1037.1012B1012355 on request
K1037.1013B10 light 13355 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33