Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:The slot nut is twisted into the profile slot and so can be subsequently inserted into existing systems.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1026 Slot nuts twist-in Type B 167 kB

Drawings

Slot nuts twist-in Type B

Item selection/filter

Order No.Slot
width
BB1D

HH2LCADAcc.PriceOrder
K1026.0804811,67,9M44,6116 on request
K1026.0805811,67,9M54,6116 on request
K1026.0806811,67,9M64,6116 on request
K1026.0808811,67,9M84,6116 on request
K1026.100410149,9M45,21,519 on request
K1026.100510149,9M55,21,519 on request
K1026.100610149,9M65,21,519 on request
K1026.100810149,9M85,21,519 on request