Product groups
Assembly tool, steel for self-tapping threaded inserts, type B
K1538

Assembly tool, steel for self-tapping threaded inserts, type B

go back

Item description/product images

DescriptionMaterial:Steel.Version:Manual assembly tool, electro zinc-plated.Note:Inserts are screwed in using this manual assembly tool together with a tap wrench, socket set, cordless screwdriver etc.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1538 Assembly tool, steel for self-tapping threaded inserts, type B 188 kB

Drawings

Assembly tool, steel for self-tapping threaded inserts, type B

Item selection/filter

Order No.SWL
length
SD

CADAcc.PriceOrder
K1538.8086,664810 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33