Product groups
Round rods, steel for swivel grips. Form E
K2274_E

Round rods, steel for swivel grips. Form E

go back

Item description/product images

DescriptionMaterial:Round rods steel.Version:Steel electro zinc-plated.Note:These steel round rods are used in conjunction with swivel grips (K2268 or K2269) to secure a switch cabinet. The rods can be used in a 2 or 3 point locking system.Accessory:K2271 Steel, stainless steel or zinc adapter for rods
K2277 Zinc attachment for round rods.
K2275 Plastic guide for round rods.
K2276 Plastic stop for round rods.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2274_E Round rods, steel for swivel grips. Form E 63 kB
 Technical information for Swivel Grips 323 kB

Drawings

Round rods, steel for swivel grips. Form E

Item selection/filter

Order No.FormForm definitionVersion 1B

DLCADAcc.PriceOrder
K2274.110400Ewith flat endwithout eyelet168400 on request
K2274.110500Ewith flat endwithout eyelet168500 on request
K2274.110600Ewith flat endwithout eyelet168600 on request
K2274.110700Ewith flat endwithout eyelet168700 on request
K2274.110800Ewith flat endwithout eyelet168800 on request
K2274.110900Ewith flat endwithout eyelet168900 on request
K2274.111000Ewith flat endwithout eyelet1681000 on request
K2274.111100Ewith flat endwithout eyelet1681100 on request
K2274.111200Ewith flat endwithout eyelet1681200 on request