Product groups
Round rods, steel for swivel grip, Form F
K2274_F

Round rods, steel for swivel grip, Form F

go back

Item description/product images

DescriptionMaterial:Round rods steel.Version:Steel electro zinc-plated.Note:These steel round rods are used in conjunction with swivel grips (K2268 or K2269) to secure a switch cabinet. The rods can be used in a 2 or 3 point locking system.Accessory:K2271 Steel, stainless steel or zinc adapter for rods
K2277 Zinc attachment for round rods.
K2275 Plastic guide for round rods.
K2276 Plastic stop for round rods.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2274_F Round rods, steel for swivel grip, Form F 79,7 kB
 Technical information for Swivel Grips 323 kB

Drawings

Round rods, steel for swivel grip, Form F

Item selection/filter

Order No.FormVersion 1Form definitionB

DLCADAcc.PriceOrder
K2274.120400Fwithout eyeletwith feed roller168400 0.00 €
K2274.120500Fwithout eyeletwith feed roller168500 0.00 €
K2274.120600Fwithout eyeletwith feed roller168600 0.00 €
K2274.120700Fwithout eyeletwith feed roller168700 0.00 €
K2274.120800Fwithout eyeletwith feed roller168800 0.00 €
K2274.120900Fwithout eyeletwith feed roller168900 0.00 €
K2274.121000Fwithout eyeletwith feed roller1681000 0.00 €
K2274.121100Fwithout eyeletwith feed roller1681100 0.00 €
K2274.121200Fwithout eyeletwith feed roller1681200 0.00 €