Product groups
Wing nuts, Form AM, American style
K2344_AM

Wing nuts, Form AM, American style

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel A2.Version:Electro zinc-plated steel.
Bright stainless steel.
Note:The wing nuts can be tightened and (generally) loosened tool-free.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2344_AM Wing nuts, Form AM, American style 147 kB

Drawings

Wing nuts, Form AM, American style

Item selection/filter

Order No.FormMain
material
DA
max.
D2
max.
HH1CADAcc.PriceOrder
K2344.204AMsteelM418,588,83on request
K2344.205AMsteelM5221110,54on request
K2344.206AMsteelM626,81312,94,9on request
K2344.208AMsteelM830,31414,85,4on request
K2344.210AMsteelM1035,316,517,36,3on request
K2344.212AMsteelM1247,522,522,57,9on request
K2344.1204AMstainless steel A2M418,588,83on request
K2344.1205AMstainless steel A2M5221110,54on request
K2344.1206AMstainless steel A2M626,81312,94,9on request
K2344.1208AMstainless steel A2M830,31414,85,4on request
K2344.1210AMstainless steel A2M1035,316,517,36,3on request
K2344.1212AMstainless steel A2M1247,522,522,57,9on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33