Product groups
Triangular grip ergonomic with external thread
K0785_AG

Triangular grip ergonomic with external thread

go back

Item description/product images

DescriptionMaterial:

Hard components fibreglass reinforced plastic.
Soft components thermoplastic elastomer.
Screws steel grade 5.8 or stainless steel 1.4305.

Version:Steel trivalent blue passivated.
Stainless steel, bright.
Note:The colour combination
black grey RAL 7021 (hard components) and
black grey RAL 7021 (soft components)
are supplied as standard.
On request:Other versions.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0785_AG Triangular grip ergonomic with external thread 170 kB

Drawings

Triangular grip ergonomic with external thread

Item selection/filter

Order No.FormComponent
material
DD1D2HH1LCADAcc.PriceOrder
K0785.8008X20LsteelM88026371020 on request
K0785.8008X25LsteelM88026371025 on request
K0785.8008X30LsteelM88026371030 on request
K0785.8008X40LsteelM88026371040 on request
K0785.8010X30LsteelM108026371030 on request
K0785.8010X50LsteelM108026371050 on request
K0785.8012X30LsteelM128026371030 on request
K0785.8012X40LsteelM128026371040 on request
K0785.8012X50LsteelM128026371050 on request
K0785.8012X60LsteelM128026371060 on request
K0785.08008X20Lstainless steelM88026371020 on request
K0785.08008X25Lstainless steelM88026371025 on request
K0785.08008X30Lstainless steelM88026371030 on request
K0785.08008X40Lstainless steelM88026371040 on request
K0785.08010X30Lstainless steelM108026371030 on request
K0785.08010X40Lstainless steelM108026371040 on request
K0785.08012X30Lstainless steelM128026371030 on request
K0785.08012X40Lstainless steelM128026371040 on request
K0785.08012X60Lstainless steelM128026371060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33