Product groups
T-grips, plastic, Form L, with external thread
K1871_L

T-grips, plastic, Form L, with external thread

go back

Item description/product images

DescriptionMaterial:Black thermoset PF 31.
Screw electro zinc-plated steel.
Version:High-gloss polished.On request:Other screw sizes, screw lengths and colours.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1871_L T-grips, plastic, Form L, with external thread 122 kB

Drawings

T-grips, plastic, Form L, with external thread

Item selection/filter

Order No.FormThread typeABD

D3HH1LCADAcc.PriceOrder
K1871.26506X20Lexternal thread65,114,6M6183722,920 on request
K1871.26506X25Lexternal thread65,114,6M6183722,925 on request
K1871.26506X30Lexternal thread65,114,6M6183722,930 on request
K1871.26506X40Lexternal thread65,114,6M6183722,940 on request
K1871.26508X20Lexternal thread65,114,6M8183722,920 on request
K1871.26508X25Lexternal thread65,114,6M8183722,925 on request
K1871.26508X30Lexternal thread65,114,6M8183722,930 on request
K1871.26508X40Lexternal thread65,114,6M8183722,940 on request
K1871.27508X20Lexternal thread75,118,4M82241,225,220 on request
K1871.27508X25Lexternal thread75,118,4M82241,225,225 on request
K1871.27508X30Lexternal thread75,118,4M82241,225,230 on request
K1871.27508X40Lexternal thread75,118,4M82241,225,240 on request
K1871.27510X30Lexternal thread75,118,4M102241,225,230 on request
K1871.27510X40Lexternal thread75,118,4M102241,225,240 on request
K1871.27510X50Lexternal thread75,118,4M102241,225,250 on request
K1871.28510X30Lexternal thread85,219,6M102444,826,530 on request
K1871.28510X40Lexternal thread85,219,6M102444,826,540 on request
K1871.28510X50Lexternal thread85,219,6M102444,826,550 on request
K1871.28512X30Lexternal thread85,219,6M122444,826,530 on request
K1871.28512X40Lexternal thread85,219,6M122444,826,540 on request
K1871.28512X50Lexternal thread85,219,6M122444,826,550 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33