Product groups
Star grips, Form L, with external thread
K1090_L

Star grips, Form L, with external thread

go back

Item description/product images

DescriptionMaterial:Fibreglass reinforced thermoplastic.
Screw steel.
Version:Grip, black.
Screw electro zinc-plated.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1090_L Star grips, Form L, with external thread 153 kB

Drawings

Star grips, Form L, with external thread

Item selection/filter

Order No.Form

DD1D2D6HH3T1LCADAcc.PriceOrder
K1090.43006X16LM63015922111,516 on request
K1090.43006X20LM63015922111,520 on request
K1090.43006X30LM63015922111,530 on request
K1090.43008X16LM83015922111,516 on request
K1090.43008X20LM83015922111,520 on request
K1090.43008X30LM83015922111,530 on request
K1090.43008X40LM83015922111,540 on request
K1090.44006X16LM640171224,512,5116 on request
K1090.44006X20LM640171224,512,5120 on request
K1090.44006X30LM640171224,512,5130 on request
K1090.44006X40LM640171224,512,5140 on request
K1090.44008X20LM840171224,512,5120 on request
K1090.44008X30LM840171224,512,5130 on request
K1090.44008X40LM840171224,512,5140 on request
K1090.44008X50LM840171224,512,5150 on request
K1090.45008X20LM8502014,529151,520 on request
K1090.45008X30LM8502014,529151,530 on request
K1090.45008X40LM8502014,529151,540 on request
K1090.45010X20LM10502014,529151,520 on request
K1090.45010X30LM10502014,529151,530 on request
K1090.45010X40LM10502014,529151,540 on request
K1090.45010X50LM10502014,529151,550 on request
K1090.46010X20LM1060241834181,520 on request
K1090.46010X30LM1060241834181,530 on request
K1090.46010X40LM1060241834181,540 on request
K1090.46010X50LM1060241834181,550 on request
K1090.46012X20LM1260241834181,520 on request
K1090.46012X30LM1260241834181,530 on request
K1090.46012X40LM1260241834181,540 on request
K1090.46012X50LM1260241834181,550 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33