Product groups
Star grips grey cast iron, DIN 6336
K0151

Star grips grey cast iron, DIN 6336

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Grey cast iron GJL 200.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.

Version:Vibratory ground, bright.
Grub screw and pin bright.
On request:Grips with a plastic coating.Drawing reference:
Form A: blank
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Form L: external thread
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0151 Star grips grey cast iron, DIN 6336 264 kB

Drawings (total overview)

Star grips grey cast iron, DIN 6336

Item selection/filter

Order No.FormSurface finish
body
DD1

D2D6HH3LTT1CADAcc.PriceOrder
K0151.106Atumbled-3212-2110--- on request
K0151.108Atumbled-4014-2613--- on request
K0151.110Atumbled-5018-3417--- on request
K0151.112Atumbled-6320-4221--- on request
K0151.116Atumbled-8025-5225--- on request
K0151.206Btumbled63212-2010--- on request
K0151.216Btumbled168025-5025--- on request
K0151.208Btumbled84014-2513--- on request
K0151.210Btumbled105018-3217--- on request
K0151.212Btumbled126320-4021--- on request
K0151.306Ctumbled63212-2010-1215 on request
K0151.308Ctumbled84014-2513-1518 on request
K0151.310Ctumbled105018-3217-1821 on request
K0151.312Ctumbled126320-4021-2225 on request
K0151.316Ctumbled168025-5025-2832 on request
K0151.406DtumbledM632126,42010-10- on request
K0151.408DtumbledM840148,42513-13- on request
K0151.410DtumbledM10501810,53217-16- on request
K0151.412DtumbledM126320134021-20- on request
K0151.416DtumbledM168025175025-20- on request
K0151.506EtumbledM63212-2010-1215 on request
K0151.508EtumbledM84014-2513-1518 on request
K0151.510EtumbledM105018-3217-1821 on request
K0151.512EtumbledM126320-4021-2225 on request
K0151.516EtumbledM168025-5025-2832 on request
K0151.606X15LtumbledM63212-20-15-- on request
K0151.606X20LtumbledM63212-20-20-- on request
K0151.606X25LtumbledM63212-20-25-- on request
K0151.606X30LtumbledM63212-20-30-- on request
K0151.608X20LtumbledM84014-25-20-- on request
K0151.608X25LtumbledM84014-25-25-- on request
K0151.608X30LtumbledM84014-25-30-- on request
K0151.608X40LtumbledM84014-25-40-- on request
K0151.610X25LtumbledM105018-32-25-- on request
K0151.610X30LtumbledM105018-32-30-- on request
K0151.610X40LtumbledM105018-32-40-- on request
K0151.610X50LtumbledM105018-32-50-- on request
K0151.612X30LtumbledM126320-40-30-- on request
K0151.612X40LtumbledM126320-40-40-- on request
K0151.612X50LtumbledM126320-40-50-- on request
K0151.612X60LtumbledM126320-40-60-- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33