Product groups

Star grip

go back

Disc Grip

The star grip is used as a clamp or fastening element for manual operations on assemblies, units and machines.
A star grip is a standard element used in mechanical engineering for manual adjustments. Various formats and models are available, the standard variations comply with DIN 6336.
Star grips with projecting steel bush

Star grip - Application

A star grip with external or internal thread is primarily used as a manual clamping element. With through hole, the star grip can also be used as a quick-release grip.
KIPP stainless steel star grip

Star grip - Versions

Star grips are made of aluminium, stainless steel, cast iron or plastic to manage a wide range of applications. The trademark feature of the star grip is its ergonomic star-shape design.