Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Body hard thermoplastic.
Coating soft thermoplastic.
Bush or screw steel 5.8.
Version:Body and coating black.
Bush and screw electro zinc-plated.
Note:Palm grips with a soft gripping surface combine the stability of standard thermoplastic grips with the pleasant feel of the soft surface.
The soft coating creates a sympathetic, non-slip surface allowing higher clamping forces while protecting the hand.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0613 Palm grips soft 140 kB

Drawings (total overview)

Palm grips soft

Item selection/filter

Order No.FormDD1D2HH1TLCADAcc.PriceOrder
K0613.5108KM85115221013- on request
K0613.5110KM105115221013- on request
K0613.7608KM87619,52813,520- on request
K0613.7610KM107619,52813,520- on request
K0613.7612KM127619,52813,520- on request
K0613.5108X20LM851152310-20 on request
K0613.5108X40LM851152310-40 on request
K0613.5110X20LM1051152310-20 on request
K0613.5110X40LM1051152310-40 on request
K0613.7608X20LM87619,53013,5-20 on request
K0613.7608X40LM87619,53013,5-40 on request
K0613.7610X20LM107619,53013,5-20 on request
K0613.7610X40LM107619,53013,5-40 on request
K0613.7612X20LM127619,53013,5-20 on request
K0613.7612X30LM127619,53013,5-30 on request
K0613.7612X40LM127619,53013,5-40 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33