Product groups
Palm grips metal parts stainless steel Form K with tapped bush
K1017_K

Palm grips metal parts stainless steel Form K with tapped bush

go back

Item description/product images

DescriptionMaterial:

Thermoset PF 31, black.
Metal parts stainless steel 1.4301.

Version:High-gloss polished, black.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1017_K Palm grips metal parts stainless steel Form K with tapped bush 135 kB

Drawings

Palm grips metal parts stainless steel Form K with tapped bush

Item selection/filter

Order No.Form

Component
material
DD1D8HH3TCADAcc.PriceOrder
K1017.22505Kstainless steelM525121689,5 on request
K1017.23206Kstainless steelM63214201012 on request
K1017.24008Kstainless steelM84018251314 on request
K1017.25010Kstainless steelM105022322018 on request
K1017.26312Kstainless steelM126326402522 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33