Product groups
Ledge handles, aluminium, ribbed, T-profile
K0232_A

Ledge handles, aluminium, ribbed, T-profile

go back

Item description/product images

DescriptionMaterial:Profile aluminium EN AW-6060Version:Profile aluminium vibration ground, matt-finished and natural colour or black anodised.Assembly:From the rear.On request:Any other lengths.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0232_A Ledge handles, aluminium, ribbed, T-profile 118 kB

Drawings

Ledge handles, aluminium, ribbed, T-profile

Item selection/filter

Order No.Main
colour
FormA

DHLTLoad
capacity
N
CADAcc.PriceOrder
K0232.10301natural anodisedA30M4164522200 on request
K0232.10302black anodisedA30M4164522200 on request
K0232.10451natural anodisedA45M4166022200 on request
K0232.10452black anodisedA45M4166022200 on request
K0232.10701natural anodisedA70M4168522200 on request
K0232.10702black anodisedA70M4168522200 on request
K0232.10901natural anodisedA90M41610522200 on request
K0232.10902black anodisedA90M41610522200 on request
K0232.11051natural anodisedA105M41612022200 on request
K0232.11052black anodisedA105M41612022200 on request
K0232.11201natural anodisedA120M41613522200 on request
K0232.11202black anodisedA120M41613522200 on request