Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Glass-bead reinforced thermoplastic.Version:matt black.Note:Ergonomic and functional pull handles with temperature resistance of -50 °C to +130 °C.

Supplied with DIN 912 socket head screws, DIN 934 nuts and DIN 125 electro zinc-plated washers as well as caps for Form B.
Form A are supplied without caps.
Assembly:From the front.Drawing reference:
Form A: without cover cap
Form B: with cover cap

1) cover cap
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0192 Pull handles arched, entirely plastic 152 kB

Drawings (total overview)

Pull handles

Pull handles, Form A, without cap

More information

Drawings

Pull handles, Form A, without cap

Item selection/filter

Order No.

Form

Version

ABB1DD1HH1H2LL1MLoad
capacity
N
CADAcc.PriceOrder
K0192.110006Awithout cover cap10027227113829513079M6x25600 on request
K0192.112006Awithout cover cap12029237113829815091M6x25600 on request

Pull handles, Form B, with cap

More information

Drawings

Pull handles, Form B, with cap

Item selection/filter

Order No.

Form

Version

ABB1DD1HH1H2LL1MLoad
capacity
N
CADAcc.PriceOrder
K0192.212008Bwith cover cap12033229145136515387M8x301000 on request
K0192.214008Bwith cover cap14038269,51559426178101M8x301000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33