Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Profile aluminium EN AW-6060Version:Matt-gloss anodised.Note:These ledge handles are available with M6 internal thread or with through hole for M5 countersunk screws for front mounting.Assembly:Form A from the rear.
Form B from the front.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0234 Ledge handles, aluminium 169 kB

Drawings (total overview)

Ledge handles, aluminium

Ledge handles, aluminium, mounted from the rear

More information

Drawings

Ledge handles, aluminium, mounted from the rear

Item selection/filter

Order No.

FormMain
colour
ADHLTLoad
capacity
N
CADAcc.PriceOrder
K0234.086061Ablack anodised86M65910650500 on request
K0234.100061Ablack anodised100M65912050500 on request
K0234.120061Ablack anodised120M65914050500 on request
K0234.086063Anatural anodised86M65910650500 on request
K0234.100063Anatural anodised100M65912050500 on request
K0234.120063Anatural anodised120M65914050500 on request

Ledge handles, aluminium, mounted from the front or rear

More information

Drawings

Ledge handles, aluminium, mounted from the front or rear

Item selection/filter

Order No.

FormMain
colour
ADHLTLoad
capacity
N
CADAcc.PriceOrder
K0234.086051Bblack anodised865,55910650500 on request
K0234.100051Bblack anodised1005,55912050500 on request
K0234.120051Bblack anodised1205,55914050500 on request
K0234.086053Bnatural anodised865,55910650500 on request
K0234.100053Bnatural anodised1005,55912050500 on request
K0234.120053Bnatural anodised1205,55914050500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33