Product groups
Tubular handles, carbon with stainless steel grip legs
K0782

Tubular handles, carbon with stainless steel grip legs

go back

Item description/product images

DescriptionMaterial:

Grip legs stainless steel 1.4308.
Tubular grip carbon fibre reinforced plastic (CFP).

Version:Grip legs polished.
Tubular grip CFP composition, clear varnished.
Note:The grip is fastened using stainless steel DIN EN ISO 4017 hexagon head screws.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0782 Tubular handles, carbon with stainless steel grip legs 116 kB

Drawings

Tubular handles, carbon with stainless steel grip legs

Item selection/filter

Order No.ABB1D

D1HH1LL1TLoad
capacity
N
CADAcc.PriceOrder
K0782.2502512504314,56,62565,552,52661903,51000 on request
K0782.3002513004314,56,62565,552,53162403,51000 on request
K0782.3502513504314,56,62565,552,53662903,51000 on request
K0782.35035135057,718,66,63585,567,53712704,51000 on request
K0782.40035140057,718,66,63585,567,54213204,51000 on request
K0782.45035145057,718,66,63585,567,54713704,51000 on request