Product groups
Tubular handles, aluminium with plastic tube holders
K0224

Tubular handles, aluminium with plastic tube holders

go back

Item description/product images

DescriptionMaterial:Legs and tube cap glass-bead reinforced polyamide.
Grip aluminium EN AW-6060.
Version:Grip finely ground and anodised black or natural tone.
Legs and tube cap semi-matt with fine texture, black.
Note:The legs and tube are fastened together with pull-out resistant rivet nuts.Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0224 Tubular handles, aluminium with plastic tube holders 128 kB

Drawings

Tubular handles, aluminium with plastic tube holders

Item selection/filter

Order No.

Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0224.200061black anodised20030M675288800 on request
K0224.250061black anodised25030M675338800 on request
K0224.300061black anodised30030M675388800 on request
K0224.400061black anodised40030M675488800 on request
K0224.500061black anodised50030M675588800 on request
K0224.200063natural anodised20030M675288800 on request
K0224.250063natural anodised25030M675338800 on request
K0224.300063natural anodised30030M675388800 on request
K0224.400063natural anodised40030M675488800 on request
K0224.500063natural anodised50030M675588800 on request