Product groups
SYMPAtouch

SYMPAtouch

go back

The product range SYMPAtouch stands out through its optimum grip stability and grip security. The soft, slip-free material consisting of fibreglass reinforced plastic and thermoplastic elastomer, is ideally matched to the human hand during gripping movements and so guarantees comfortable working conditions.

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33