Product groups
Tubular handles, stainless steel with aluminium tube holders
K0225

Tubular handles, stainless steel with aluminium tube holders

go back

Item description/product images

DescriptionMaterial:

Grip stainless steel 1.4301.
Legs die-cast aluminium.
End caps glass-bead reinforced plastic.
Screws and locking pins steel.

Version:Grip finely ground.
Legs black powder-coated.
End cap black.
Screws and pins trivalent passivated.
Note:Heavy duty tubular pull handles for machine and plant construction. Easy mounting from the front. Adjustable leg spacing by the same grip length.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0225 Tubular handles, stainless steel with aluminium tube holders 158 kB

Drawings

Tubular handles, stainless steel with aluminium tube holders

Item selection/filter

Order No.

AA1BEHLLoad
capacity
N
CADAcc.PriceOrder
K0225.060010138038040851006401000 on request
K0225.070010148048040851007401000 on request
K0225.0800101500500401251008401000 on request
K0225.0900101600600401251009401000 on request
K0225.10001017007004012510010401000 on request