Product groups
Pull handles, round steel, angled
K0207

Pull handles, round steel, angled

go back

Item description/product images

DescriptionMaterial:Round steelVersion:Finely ground and high-gloss chrome-plated.Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0207 Pull handles, round steel, angled 134 kB

Drawings

Pull handles, round steel, angled

Item selection/filter

Order No.

ABDHLSLoad
capacity
N
CADAcc.PriceOrder
K0207.0600812047M866132271000 on request
K0207.1200812047M8126132871000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33