Product groups
Tubular handles, plastic with plastic grip legs
K1528

Tubular handles, plastic with plastic grip legs

go back

Item description/product images

DescriptionMaterial:Grip legs PA6 thermoplastic.
Grip tube PVC thermoplastic.
Version:Grip legs black.
Grip tube black.
Note:Optically matching K1529 and K1530.Assembly:From the front.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1528 Tubular handles, plastic with plastic grip legs 127 kB

Drawings

Tubular handles, plastic with plastic grip legs

Item selection/filter

Order No.ABB1D

HH1H2LLoad
capacity
N
CADAcc.PriceOrder
K1528.18018048328,58010602301000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33