Product groups
Grip, steel with locking unit
K2097

Grip, steel with locking unit

go back

Item description/product images

DescriptionMaterial:Grip steel.
Push button plastic.
Rod steel or stainless steel.
Version:Steel electro zinc-plated.
Stainless steel bright.
Plastic yellow.
Note for ordering:Rods for locking units are sold in pairs.Note:The grip with locking unit can be used for drawers with a width from 1.5 m. The rail thickness must be at least 17.5 mm. The system can be mounted in two positions. Front mounting for drawer retention and rear mounting for drawer retention and latching.

With the aid of the conversion kit for locking unit, the drawer can be locked in both closed and open position.
On request:Red push button.Accessory:K2097.91 Conversion kit for locking unit.
K2097.900500, K2097.900750, K2097.910500, K2097.910750 Rod for locking unit.
Drawing reference:
Customer provides M10 rod
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2097 Grip, steel with locking unit 166 kB
 Mounting instructions K2097 751 kB

Drawings

Grip, steel with locking unit

Item selection/filter

Order No.ItemVersion 1Main
material
Main
colour
Surface finish
body
D

LF=
thrust force
(N)
CADAcc.PriceOrder
K2097.060Grip-steelblackgalvanised--60 on request
K2097.120Grip-steelblackgalvanised--120 on request
K2097.91conversion set-plasticyellow---- on request
K2097.900500Rod-steel-galvanised10500- on request
K2097.900750Rod-steel-galvanised10750- on request
K2097.910500Rod-stainless steel-bright10500- on request
K2097.910750Rod-stainless steel-bright10750- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33