Product groups
Tubular handles, aluminium with plastic grip legs
K0211

Tubular handles, aluminium with plastic grip legs

go back

Item description/product images

DescriptionMaterial:Grip aluminium EN AW-6060.
Legs polyamide glass-bead reinforced.
Bushing brass.
Clamping sleeves stainless steel.
Version:Grip natural colour or black anodised.
Legs aluminium colour or black.
Note:Oval-profile handles for joining together. Version with plastic legs and aluminium oval grip.Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0211 Tubular handles, aluminium with plastic grip legs 99,4 kB

Drawings

Tubular handles, aluminium with plastic grip legs

Item selection/filter

Order No.Main
colour
Component
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0211.1200081naturalaluminium tone20036M8652201000 on request
K0211.1250081naturalaluminium tone25036M8652701000 on request
K0211.1300081naturalaluminium tone30036M8653201000 on request
K0211.1400081naturalaluminium tone40036M8654201000 on request
K0211.1500081naturalaluminium tone50036M8655201000 on request
K0211.1200082naturalblack20036M8652201000 on request
K0211.1250082naturalblack25036M8652701000 on request
K0211.1300082naturalblack30036M8653201000 on request
K0211.1400082naturalblack40036M8654201000 on request
K0211.1500082naturalblack50036M8655201000 on request
K0211.1200083blackblack20036M8652201000 on request
K0211.1250083blackblack25036M8652701000 on request
K0211.1300083blackblack30036M8653201000 on request
K0211.1400083blackblack40036M8654201000 on request
K0211.1500083blackblack50036M8655201000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33