Product groups
Pull handles stainless steel, oval
K1086

Pull handles stainless steel, oval

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4301.

Version:Vibratory ground semi-gloss finish.Assembly:From the rear.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1086 Pull handles stainless steel, oval 144 kB

Drawings

Pull handles stainless steel, oval

Item selection/filter

Order No.ABB1DHLTLoad
capacity
N
CADAcc.PriceOrder
K1086.1000805100128M539108101000 on request
K1086.1200805120128M539128101000 on request
K1086.10010051001510M539110101000 on request
K1086.15010051501510M539160101000 on request
K1086.18010051801510M539190101000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33