Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered and black oxidised.Note:Can be used with
K1941
K1943
K1944
K1233
K1945
K1946.010
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1961_F Locating pin 138 kB

Drawings

Locating pin

Item selection/filter

Order No.ItemD

D1LL1L2CADAcc.PriceOrder
K1961.04Locating Insert631435812 on request
K1961.041Locating Insert782553815 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33