Product groups

Item description/product images

DescriptionMaterial:Carbide.Version:sintered.Note:These carbide gripper pads are available as serrated or wedge grips. They have many uses i.e. they can be glued onto cast iron base plates.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1915 Gripper pads square carbide 150 kB

Drawings

Gripper pads square carbide

Item selection/filter

Order No.

Version 2ABSCADAcc.PriceOrder
K1915.101serrated9,5 -0,139,5 -0,133,2 on request
K1915.102serrated12,7 -0,1312,7 -0,133,2 on request
K1915.201fine serrated9,5 -0,139,5 -0,133,2 on request
K1915.202fine serrated12,7 -0,1312,7 -0,133,2 on request
K1915.203fine serrated15,9 -0,1315,9 -0,133,2 on request
K1915.206fine serrated19,05 -0,1319,05 -0,134 on request
K1915.207fine serrated25,4 -0,1325,4 -0,134 on request
K1915.308wedge-shaped25,7 +0,513,05 -0,134,8 on request
K1915.309wedge-shaped38,4 +0,519,56,35 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33