Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Form C and F:
Ball steel, ball seat high-carbon steel.
Form G and J:
Ball high-carbon steel, ball seat steel.
Version:Form C and F:
Ball hardened and black oxidised, ball seat phosphated.
Form G and J:
Ball phosphated, ball seat hardened and black oxidised.
Note:The self-aligning pads serve as stops, rests and thrust pads in fixture construction.
The seating face returns to the start position when the load is removed.

Ball secured against rotation.
Drawing reference:
Form C: external thread, flattened ball, smooth
Form F: external thread, flattened ball, diamond grip
Form G: press fit, flattened ball, smooth
Form J: press fit, flattened ball, diamond grip
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1164 Self-aligning pads self-righting 169 kB

Drawings (total overview)

Self-aligning pads self-righting
Self-aligning pads self-righting

Self-aligning pads, self-righting, Form C, with external thread, flattened ball, smooth

More information

Drawings

Self-aligning pads, self-righting, Form C, with external thread, flattened ball, smooth

Item selection/filter

Order No.FormBD2D3HESW1Ball-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K1164.106C9M671311,51098 on request
K1164.108C12M89,51815131216 on request
K1164.110C15M10142521,9191732 on request
K1164.112C18M12203631,2272564 on request
K1164.116C24M16224034,6302890 on request

Self-aligning pads, self-righting, Form F, with external thread, flattened ball, with diamond grip

More information

Drawings

Self-aligning pads, self-righting, Form F, with external thread, flattened ball, with diamond grip

Item selection/filter

Order No.FormBD2D3HESW1Ball-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K1164.306F9M671311,51098 on request
K1164.308F12M89,51815131216 on request
K1164.310F15M10142521,9191732 on request
K1164.312F18M12203631,2272564 on request
K1164.316F24M16224034,6302890 on request

Self-aligning pads, self-righting, Form G, press fit, flattened ball, smooth

More information

Drawings

Self-aligning pads, self-righting, Form G, press fit, flattened ball, smooth

Item selection/filter

Order No.FormD2D3HETSW1SW2Ball-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K1164.403GM391311,5510698 on request
K1164.404GM412181561381216 on request
K1164.405GM5182521,9819101732 on request
K1164.406GM6263631,21027162564 on request
K1164.408GM8304034,61230172890 on request

Self-aligning pads, self-righting, Form J, press fit, flattened ball, with diamond grip

More information

Drawings

Self-aligning pads, self-righting, Form J, press fit, flattened ball, with diamond grip

Item selection/filter

Order No.FormD2D3HETSW1SW2Ball-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K1164.603JM391311,5510698 on request
K1164.604JM412181561381216 on request
K1164.605JM5182521,9819101732 on request
K1164.606JM6263631,21027162564 on request
K1164.608JM8304034,61230172890 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33