Product groups

Item description/product images

DescriptionMaterial:Carbide.Version:sintered.Note:These carbide gripper pads are available as 4-point or serrated. They have many uses i.e. they can be glued onto cast iron base plates.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1914 Gripper pads round carbide 160 kB

Drawings

Gripper pads round carbide

Item selection/filter

Order No.

Version 2DSBCADAcc.PriceOrder
K1914.110serrated6,353,22,3 on request
K1914.111serrated7,93,22,3 on request
K1914.112serrated9,53,23 on request
K1914.113serrated12,73,23 on request
K1914.114serrated19,053,23 on request
K1914.211fine serrated7,93,21,5 on request
K1914.212fine serrated9,53,22,3 on request
K1914.213fine serrated12,73,22,3 on request
K1914.214fine serrated19,053,22,3 on request
K1914.215fine serrated25,442,3 on request
K1914.4114-point contact7,93,23 on request
K1914.4124-point contact9,53,23 on request
K1914.4134-point contact12,743,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33