Product groups
Screw rest inserts spherical, centring disc, prism, locating pin, revolving ball
K1961

Screw rest inserts spherical, centring disc, prism, locating...

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered and black oxidised.
Ball hardened.
Note:Can be used with
K1941
K1943
K1944
K1233
K1945
K1946.010
Drawing reference:
1) spherical
2) centring disc
3) prism
4) locating pin
5) revolving ball
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1961 Screw rest inserts spherical, centring disc, prism, locating pin, revolving ball 158 kB

Drawings (total overview)

Screw rest inserts spherical, centring disc, prism, locating pin, revolving ball

Revolving ball

More information

Drawings

Revolving ball

Item selection/filter

Order No.ItemVersion 1F
max. kN
CADAcc.PriceOrder
K1961.05Attachmentwith revolving ball30 on request

Locating pin

More information

Drawings

Locating pin

Item selection/filter

Order No.ItemD

D1LL1L2CADAcc.PriceOrder
K1961.04Locating Insert631435812 on request
K1961.041Locating Insert782553815 on request

Spherical

More information

Drawings

Spherical

Item selection/filter

Order No.

ItemCADAcc.PriceOrder
K1961.01Ball end on request

Prism

More information

Drawings

Prism

Item selection/filter

Order No.ItemD

D
min.
D1D2LACADAcc.PriceOrder
K1961.02Prism insert501045422332 on request
K1961.021Prism insert1002265623856 on request

Centring disc

More information

Drawings

Centring disc

Item selection/filter

Order No.

ItemCADAcc.PriceOrder
K1961.03Centring plate on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33