Product groups
Self-aligning pads adjustable, with O-ring and exchangeable inserts
K0289

Self-aligning pads adjustable, with O-ring and exchangeable...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Body carbon steel.
Ball rust and acid resistant steel.
Inserts:
Form C, F, M tool steel
Form K POM
Form E stainless steel.
Form O stainless steel diamond impregnated.
Form P stainless steel with polyurethane surface.
Version:Body tempered, black oxidised.
Ball hardened, bright.
Inserts:
Form C, F hardened, black oxidised.
Form M with carbide serrations, black oxidised.
Form K white.
Form E hardened, bright.
Form O diamond impregnated surface comparable to 100 grade abrasive grit.
Form P polyurethane surface, hardness 60 Shore.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They also serve as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.

Ball secured against rotation.
Advantages:Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0289 Self-aligning pads adjustable, with O-ring and exchangeable inserts 217 kB

Drawings (total overview)

Self-aligning pads adjustable, with O-ring and exchangeable inserts

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form C, flattened steel insert smooth

More information

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form C, flattened steel insert smooth

Item selection/filter

Order No.FormBD2D3HH1H2ESWSW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
steel insert
CADAcc.PriceOrder
K0289.110X015C15M10101741019,61731319K0385.10108  on request
K0289.110X030C30M10101741019,61731319K0385.10108  on request
K0289.110X050C50M10101741019,61731319K0385.10108  on request
K0289.112X020C20M12121941021,91951530K0385.12108  on request
K0289.112X040C40M12121941021,91951530K0385.12108  on request
K0289.112X060C60M12121941021,91951530K0385.12108  on request
K0289.116X025C25M16162341027,72462050K0385.16108  on request
K0289.116X050C50M16162341027,72462050K0385.16108  on request
K0289.116X080C80M16162341027,72462050K0385.16108  on request
K0289.120X030C30M20202441034,63082385K0385.20108  on request
K0289.120X060C60M20202441034,63082385K0385.20108  on request
K0289.120X100C100M20202441034,63082385K0385.20108  on request
K0289.124X040C40M24253041041,6361028121K0385.25108  on request
K0289.124X100C100M24253041041,6361028121K0385.25108  on request

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form E, flattened stainless steel insert smooth

More information

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form E, flattened stainless steel insert smooth

Item selection/filter

Order No.FormBD2D3HH1H2ESWSW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
stainless steel
insert
CADAcc.PriceOrder
K0289.210X015E15M10101741019,61731319K0385.10102  on request
K0289.210X030E30M10101741019,61731319K0385.10102  on request
K0289.210X050E50M10101741019,61731319K0385.10102  on request
K0289.212X020E20M12121941021,91951530K0385.12102  on request
K0289.212X040E40M12121941021,91951530K0385.12102  on request
K0289.212X060E60M12121941021,91951530K0385.12102  on request
K0289.216X025E25M16162341027,72462050K0385.16102  on request
K0289.216X050E50M16162341027,72462050K0385.16102  on request
K0289.216X080E80M16162341027,72462050K0385.16102  on request
K0289.220X030E30M20202441034,63082385K0385.20102  on request
K0289.220X060E60M20202441034,63082385K0385.20102  on request
K0289.220X100E100M20202441034,63082385K0385.20102  on request
K0289.224X040E40M24253041041,6361028121K0385.25102  on request
K0289.224X100E100M24253041041,6361028121K0385.25102  on request

Adjustable toggle locators, with O-ring and exchangeable inserts, form F

More information

Drawings

Adjustable toggle locators, with O-ring and exchangeable inserts, form F

Item selection/filter

Order No.FormBD2D3HH1H2ESWSW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
gripper
CADAcc.PriceOrder
K0289.310X015F15M10101741019,61731319K0385.1010  on request
K0289.310X030F30M10101741019,61731319K0385.1010  on request
K0289.310X050F50M10101741019,61731319K0385.1010  on request
K0289.312X020F20M12121941021,91951530K0385.1210  on request
K0289.312X040F40M12121941021,91951530K0385.1210  on request
K0289.312X060F60M12121941021,91951530K0385.1210  on request
K0289.316X025F25M16162341027,72462050K0385.1610  on request
K0289.316X050F50M16162341027,72462050K0385.1610  on request
K0289.316X080F80M16162341027,72462050K0385.1610  on request
K0289.320X030F30M20202441034,63082385K0385.2010  on request
K0289.320X060F60M20202441034,63082385K0385.2010  on request
K0289.320X100F100M20202441034,63082385K0385.2010  on request
K0289.324X040F40M24253041041,6361028121K0385.2510  on request
K0289.324X100F100M24253041041,6361028121K0385.2510  on request

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form K, flattened POM insert smooth

More information

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form K, flattened POM insert smooth

Item selection/filter

Order No.FormBD2D3HH1H2ESWSW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
POM insert
CADAcc.PriceOrder
K0289.710X015K15M10101741019,6173134K0385.10109  on request
K0289.710X030K30M10101741019,6173134K0385.10109  on request
K0289.710X050K50M10101741019,6173134K0385.10109  on request
K0289.712X020K20M12121941021,9195157K0385.12109  on request
K0289.712X040K40M12121941021,9195157K0385.12109  on request
K0289.712X060K60M12121941021,9195157K0385.12109  on request
K0289.716X025K25M16162341027,72462014K0385.16109  on request
K0289.716X050K50M16162341027,72462014K0385.16109  on request
K0289.716X080K80M16162341027,72462014K0385.16109  on request
K0289.720X030K30M20202441034,63082327K0385.20109  on request
K0289.720X060K60M20202441034,63082327K0385.20109  on request
K0289.720X100K100M20202441034,63082327K0385.20109  on request
K0289.724X040K40M24253041041,636102847K0385.25109  on request
K0289.724X100K100M24253041041,636102847K0385.25109  on request

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form M, flattened ball with carbide diamond grip

More information

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form M, flattened ball with carbide diamond grip

Item selection/filter

Order No.FormBD2D3D4HH1H2ESWSW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
gripper
CADAcc.PriceOrder
K0289.910X015M15M10107,91741019,61731319K0385.10107  on request
K0289.910X030M30M10107,91741019,61731319K0385.10107  on request
K0289.910X050M50M10107,91741019,61731319K0385.10107  on request
K0289.912X020M20M12129,51941021,91951530K0385.12107  on request
K0289.912X040M40M12129,51941021,91951530K0385.12107  on request
K0289.912X060M60M12129,51941021,91951530K0385.12107  on request
K0289.916X025M25M161612,72341027,72462050K0385.16107  on request
K0289.916X050M50M161612,72341027,72462050K0385.16107  on request
K0289.916X080M80M161612,72341027,72462050K0385.16107  on request
K0289.920X030M30M202015,92441034,63082385K0385.20107  on request
K0289.920X060M60M202015,92441034,63082385K0385.20107  on request
K0289.920X100M100M202015,92441034,63082385K0385.20107  on request
K0289.924X040M40M2425193041041,6361028121K0385.25107  on request
K0289.924X100M100M2425193041041,6361028121K0385.25107  on request

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form O, stainless steel insert with diamond impregnated face

More information

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form O, stainless steel insert with diamond impregnated face

Item selection/filter

Order No.FormBD2D3HH1H2ESWSW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
stainless steel insert,
diamond surface
CADAcc.PriceOrder
K0289.510X015O15M10101741019,61731319K0385.10105  on request
K0289.510X030O30M10101741019,61731319K0385.10105  on request
K0289.510X050O50M10101741019,61731319K0385.10105  on request
K0289.512X020O20M12121941021,91951530K0385.12105  on request
K0289.512X040O40M12121941021,91951530K0385.12105  on request
K0289.512X060O60M12121941021,91951530K0385.12105  on request
K0289.516X025O25M16162341027,72462050K0385.16105  on request
K0289.516X050O50M16162341027,72462050K0385.16105  on request
K0289.516X080O80M16162341027,72462050K0385.16105  on request
K0289.520X030O30M20202441034,63082385K0385.20105  on request
K0289.520X060O60M20202441034,63082385K0385.20105  on request
K0289.520X100O100M20202441034,63082385K0385.20105  on request
K0289.524X040O40M24253041041,6361028121K0385.25105  on request
K0289.524X100O100M24253041041,6361028121K0385.25105  on request

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form P, stainless steel insert with polyurethane face

More information

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form P, stainless steel insert with polyurethane face

Item selection/filter

Order No.FormBD2D3D4HH1H2ESWSW1Ball-ØOrder No.
stainless steel insert,
polyurethane surface
CADAcc.PriceOrder
K0289.610X015P15M1010101961219,617313K0385.10126  on request
K0289.610X030P30M1010101961219,617313K0385.10126  on request
K0289.610X050P50M1010101961219,617313K0385.10126  on request
K0289.612X020P20M1212132161221,919515K0385.12126  on request
K0289.612X040P40M1212132161221,919515K0385.12126  on request
K0289.612X060P60M1212132161221,919515K0385.12126  on request
K0289.616X025P25M1616162561227,724620K0385.16126  on request
K0289.616X050P50M1616162561227,724620K0385.16126  on request
K0289.616X080P80M1616162561227,724620K0385.16126  on request
K0289.620X030P30M2020212661234,630823K0385.20126  on request
K0289.620X060P60M2020212661234,630823K0385.20126  on request
K0289.620X100P100M2020212661234,630823K0385.20126  on request
K0289.624X040P40M2425273261241,6361028K0385.25126  on request
K0289.624X100P100M2425273261241,6361028K0385.25126  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33