Product groups
Ball-end thrust screws without head with flattened ball
K0383

Ball-end thrust screws without head with flattened ball

go back

Item description/product images

DescriptionMaterial:Screw carbon steel, grade min. 10.9
Ball, ball-bearing steel or POM.
Version:Screw black.
Ball hardened bright or POM.
Note:Surfaces which are not flat and parallel can be firmly clamped or supported with Form B, C or F with flattened ball, the movable ball can adapt itself up to 9°.
Longer versions have been specially designed to glue in, allowing mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.
Drawing reference:
Form B: steel ball
Form C: POM ball
Form F: steel ball diamond grip
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0383 Ball-end thrust screws without head with flattened ball 158 kB
 Grades 39,9 kB

Drawings

Ball-end thrust screws without head with flattened ball

Item selection/filter

Order No.FormDD1LBall-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0383.2046BM41,45,82,523,5 on request
K0383.2048BM41,47,82,523,5 on request
K0383.20410BM41,49,82,523,5 on request
K0383.20412BM41,411,82,523,5 on request
K0383.20416BM41,415,82,523,5 on request
K0383.20420BM41,419,82,523,5 on request
K0383.20425BM41,424,82,523,5 on request
K0383.20430BM41,429,82,523,5 on request
K0383.20435BM41,434,82,523,5 on request
K0383.20440BM41,439,82,523,5 on request
K0383.2058BM527,632,54,5 on request
K0383.20510BM529,632,54,5 on request
K0383.20512BM5211,632,54,5 on request
K0383.20516BM5215,632,54,5 on request
K0383.20520BM5219,632,54,5 on request
K0383.20525BM5224,632,54,5 on request
K0383.20530BM5229,632,54,5 on request
K0383.20535BM5234,632,54,5 on request
K0383.20540BM5239,632,54,5 on request
K0383.20550BM5249,632,54,5 on request
K0383.2068BM638,1439 on request
K0383.20610BM6310,1439 on request
K0383.20612BM6312,1439 on request
K0383.20616BM6316,1439 on request
K0383.20620BM6320,1439 on request
K0383.20625BM6325,1439 on request
K0383.20630BM6330,1439 on request
K0383.20635BM6335,1439 on request
K0383.20640BM6340,1439 on request
K0383.20650BM6350,1439 on request
K0383.20660BM6360,1439 on request
K0383.20680BM6380,1439 on request
K0383.20810BM84,110,35,5410 on request
K0383.20812BM84,112,35,5410 on request
K0383.20816BM84,116,35,5415 on request
K0383.20820BM84,120,35,5415 on request
K0383.20825BM84,125,35,5415 on request
K0383.20830BM84,130,35,5415 on request
K0383.20835BM84,135,35,5415 on request
K0383.20840BM84,140,35,5415 on request
K0383.20850BM84,150,35,5415 on request
K0383.20860BM84,160,35,5415 on request
K0383.20880BM84,180,35,5415 on request
K0383.21012BM105,612,37520 on request
K0383.21016BM105,616,37520 on request
K0383.21020BM105,620,37520 on request
K0383.21025BM105,625,37520 on request
K0383.21030BM105,630,37520 on request
K0383.21035BM105,635,37520 on request
K0383.21040BM105,640,37520 on request
K0383.21050BM105,650,37520 on request
K0383.21060BM105,660,37520 on request
K0383.21216BM12716,28,5630 on request
K0383.21220BM12720,28,5630 on request
K0383.21225BM12725,28,5630 on request
K0383.21230BM12730,28,5630 on request
K0383.21235BM12735,28,5630 on request
K0383.21240BM12740,28,5630 on request
K0383.21250BM12750,28,5630 on request
K0383.21260BM12760,28,5630 on request
K0383.21620BM1610,72012860 on request
K0383.21625BM1610,72512860 on request
K0383.21630BM1610,73012860 on request
K0383.21635BM1610,73512860 on request
K0383.21640BM1610,74012860 on request
K0383.21650BM1610,75012860 on request
K0383.21660BM1610,76012860 on request
K0383.22030BM2013,530151090 on request
K0383.22035BM2013,535151090 on request
K0383.22040BM2013,540151090 on request
K0383.22050BM2013,550151090 on request
K0383.22060BM2013,560151090 on request
K0383.22435BM2415,8351812120 on request
K0383.22440BM2415,8401812120 on request
K0383.22450BM2415,8501812120 on request
K0383.22460BM2415,8601812120 on request
K0383.22480BM2415,8801812120 on request
K0383.70412CM41,811,92,520,3 on request
K0383.70416CM41,815,92,520,3 on request
K0383.7046CM41,85,92,520,3 on request
K0383.7048CM41,87,92,520,3 on request
K0383.70410CM41,89,92,520,3 on request
K0383.70512CM52,111,832,50,5 on request
K0383.70516CM52,115,832,50,5 on request
K0383.70520CM52,119,832,50,5 on request
K0383.70525CM52,124,832,50,5 on request
K0383.7058CM52,17,832,50,5 on request
K0383.70510CM52,19,832,50,5 on request
K0383.70610CM6310,3430,9 on request
K0383.70612CM6312,3430,9 on request
K0383.70616CM6316,3430,9 on request
K0383.70620CM6320,3430,9 on request
K0383.70625CM6325,3430,9 on request
K0383.70810CM84,210,45,541,5 on request
K0383.70812CM84,212,45,541,5 on request
K0383.70816CM84,216,45,541,5 on request
K0383.70820CM84,220,45,541,5 on request
K0383.70825CM84,225,45,541,5 on request
K0383.70830CM84,230,45,541,5 on request
K0383.40810FM84,5105,5415 on request
K0383.40812FM84,5125,5415 on request
K0383.40816FM84,5165,5415 on request
K0383.40820FM84,5205,5415 on request
K0383.40825FM84,5255,5415 on request
K0383.40830FM84,5305,5415 on request
K0383.41012FM106127520 on request
K0383.41016FM106167520 on request
K0383.41020FM106207520 on request
K0383.41025FM106257520 on request
K0383.41030FM106307520 on request
K0383.41035FM106357520 on request
K0383.41040FM106407520 on request
K0383.41216FM127,2168,5630 on request
K0383.41220FM127,2208,5630 on request
K0383.41225FM127,2258,5630 on request
K0383.41230FM127,2308,5630 on request
K0383.41240FM127,2408,5630 on request
K0383.41250FM127,2508,5630 on request
K0383.41620FM1610,72012860 on request
K0383.41625FM1610,72512860 on request
K0383.41635FM1610,73512860 on request
K0383.41650FM1610,75012860 on request
K0383.42030FM2013,530151090 on request
K0383.42040FM2013,540151090 on request
K0383.42050FM2013,550151090 on request
K0383.42060FM2013,560151090 on request
K0383.42435FM2415,8351812120 on request
K0383.42450FM2415,8501812120 on request
K0383.42480FM2415,8801812120 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33