Product groups
Screw rest with flat face, aluminium
K1943

Screw rest with flat face, aluminium

go back

Item description/product images

DescriptionMaterial:Aluminium (400 N/mm² tensile strength).
Spindle carbon steel.
Version:Self-locking trapezoidal thread, spindle has end lock.Drawing reference:
1) centring hole for K1961
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1943 Screw rest with flat face, aluminium 221 kB

Drawings

Screw rest with flat face, aluminium

Item selection/filter

Order No.DD1D2D3HH1SF
max. kN
CADAcc.PriceOrder
K1943.015050Tr 30X43642521230  on request
K1943.025050Tr 30X43650701230  on request
K1943.035050Tr 30X436701001230  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33