Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered and black oxidised.Note:Can be used with
K1941
K1943
K1944
K1233
K1945
K1946.010
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1961_Z Centring disc 165 kB

Drawings

Centring disc

Item selection/filter

Order No.

ItemCADAcc.PriceOrder
K1961.03Centring Plate on request