Product groups
Clamping levers, plastic with external thread and half-dog point, threaded insert black oxidised steel
K0780_F

Clamping levers, plastic with external thread and half-dog...

go back

Item description/product images

DescriptionMaterial:Handles fibreglass reinforced plastic with die-cast zinc toothed rings.
Steel parts grade 5.8.
Thrust pin, steel.
Version:Steel parts black oxidised.Note:The various different thrust pins are used to avoid pressure marks, compensate for unevenness or increase the grip on the workpiece.
Where L ≥ 60 mm the thread length is always 60 mm.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0780_F Clamping levers, plastic with external thread and half-dog point, threaded insert black oxidised steel 256 kB

Drawings

Clamping levers, plastic with external thread and half-dog point, threaded insert black oxidised steel

Item selection/filter

Order No.

FormComponent
material
SizeXDD1D2D3HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0780.61051X20Fhalf-dog point steel1M5101314,5324,54153033,540477,51620,5 on request
K0780.61051X30Fhalf-dog point steel1M5101314,5324,54153033,540477,51630,5 on request
K0780.61051X40Fhalf-dog point steel1M5101314,5324,54153033,540477,51640,5 on request
K0780.61051X50Fhalf-dog point steel1M5101314,5324,54153033,540477,51650,5 on request
K0780.61061X20Fhalf-dog point steel1M6101314,5424,54153033,540477,51620,8 on request
K0780.61061X30Fhalf-dog point steel1M6101314,5424,54153033,540477,51630,8 on request
K0780.61061X40Fhalf-dog point steel1M6101314,5424,54153033,540477,51640,8 on request
K0780.61061X50Fhalf-dog point steel1M6101314,5424,54153033,540477,51650,8 on request
K0780.62061X20Fhalf-dog point steel2M613,51819,5428,56,517,541,545,565759,52020,8 on request
K0780.62061X30Fhalf-dog point steel2M613,51819,5428,56,517,541,545,565759,52030,8 on request
K0780.62061X40Fhalf-dog point steel2M613,51819,5428,56,517,541,545,565759,52040,8 on request
K0780.62061X50Fhalf-dog point steel2M613,51819,5428,56,517,541,545,565759,52050,8 on request
K0780.62061X60Fhalf-dog point steel2M613,51819,5428,56,517,541,545,565759,52060,8 on request
K0780.62081X20Fhalf-dog point steel2M813,51819,55,528,56,517,541,545,565759,52020,8 on request
K0780.62081X30Fhalf-dog point steel2M813,51819,55,528,56,517,541,545,565759,52030,8 on request
K0780.62081X40Fhalf-dog point steel2M813,51819,55,528,56,517,541,545,565759,52040,8 on request
K0780.62081X50Fhalf-dog point steel2M813,51819,55,528,56,517,541,545,565759,52050,8 on request
K0780.62081X60Fhalf-dog point steel2M813,51819,55,528,56,517,541,545,565759,52060,8 on request
K0780.62101X20Fhalf-dog point steel2M1013,51819,5728,56,517,541,545,565759,52020,9 on request
K0780.62101X30Fhalf-dog point steel2M1013,51819,5728,56,517,541,545,565759,52030,9 on request
K0780.62101X40Fhalf-dog point steel2M1013,51819,5728,56,517,541,545,565759,52040,9 on request
K0780.62101X50Fhalf-dog point steel2M1013,51819,5728,56,517,541,545,565759,52050,9 on request
K0780.62101X60Fhalf-dog point steel2M1013,51819,5728,56,517,541,545,565759,52060,9 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33