Product groups
Clamping levers, die-cast zinc, flat with external thread, pure orange satin finish, threaded insert black oxidised steel
K0737

Clamping levers, die-cast zinc, flat with external thread, pure...

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts black oxidised.
Note:Standard colours are:
orange RAL 2004.

Where L is ≥ 60 mm the thread length is 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0737 Clamping levers, die-cast zinc, flat with external thread, threaded pin black oxidised steel 192 kB

Drawings

Clamping levers, die-cast zinc, flat with external thread, pure orange satin finish, threaded insert black oxidised steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
Surface finish
body
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0737.2062X15orange RAL 2004plastic-coated2M613,518,519,128,56,517,829,232,26574,510,12015 on request
K0737.2062X20orange RAL 2004plastic-coated2M613,518,519,128,56,517,829,232,26574,510,12020 on request
K0737.2062X25orange RAL 2004plastic-coated2M613,518,519,128,56,517,829,232,26574,510,12025 on request
K0737.2062X30orange RAL 2004plastic-coated2M613,518,519,128,56,517,829,232,26574,510,12030 on request
K0737.2062X35orange RAL 2004plastic-coated2M613,518,519,128,56,517,829,232,26574,510,12035 on request
K0737.2062X40orange RAL 2004plastic-coated2M613,518,519,128,56,517,829,232,26574,510,12040 on request
K0737.2062X45orange RAL 2004plastic-coated2M613,518,519,128,56,517,829,232,26574,510,12045 on request
K0737.2062X50orange RAL 2004plastic-coated2M613,518,519,128,56,517,829,232,26574,510,12050 on request
K0737.2062X55orange RAL 2004plastic-coated2M613,518,519,128,56,517,829,232,26574,510,12055 on request
K0737.2062X60orange RAL 2004plastic-coated2M613,518,519,128,56,517,829,232,26574,510,12060 on request
K0737.2082X15orange RAL 2004plastic-coated2M813,518,519,128,56,517,829,232,26574,510,12015 on request
K0737.2082X20orange RAL 2004plastic-coated2M813,518,519,128,56,517,829,232,26574,510,12020 on request
K0737.2082X25orange RAL 2004plastic-coated2M813,518,519,128,56,517,829,232,26574,510,12025 on request
K0737.2082X30orange RAL 2004plastic-coated2M813,518,519,128,56,517,829,232,26574,510,12030 on request
K0737.2082X35orange RAL 2004plastic-coated2M813,518,519,128,56,517,829,232,26574,510,12035 on request
K0737.2082X40orange RAL 2004plastic-coated2M813,518,519,128,56,517,829,232,26574,510,12040 on request
K0737.2082X45orange RAL 2004plastic-coated2M813,518,519,128,56,517,829,232,26574,510,12045 on request
K0737.2082X50orange RAL 2004plastic-coated2M813,518,519,128,56,517,829,232,26574,510,12050 on request
K0737.2082X55orange RAL 2004plastic-coated2M813,518,519,128,56,517,829,232,26574,510,12055 on request
K0737.2082X60orange RAL 2004plastic-coated2M813,518,519,128,56,517,829,232,26574,510,12060 on request
K0737.2102X15orange RAL 2004plastic-coated2M1013,518,519,128,56,517,829,232,26574,510,12015 on request
K0737.2102X20orange RAL 2004plastic-coated2M1013,518,519,128,56,517,829,232,26574,510,12020 on request
K0737.2102X25orange RAL 2004plastic-coated2M1013,518,519,128,56,517,829,232,26574,510,12025 on request
K0737.2102X30orange RAL 2004plastic-coated2M1013,518,519,128,56,517,829,232,26574,510,12030 on request
K0737.2102X35orange RAL 2004plastic-coated2M1013,518,519,128,56,517,829,232,26574,510,12035 on request
K0737.2102X40orange RAL 2004plastic-coated2M1013,518,519,128,56,517,829,232,26574,510,12040 on request
K0737.2102X45orange RAL 2004plastic-coated2M1013,518,519,128,56,517,829,232,26574,510,12045 on request
K0737.2102X50orange RAL 2004plastic-coated2M1013,518,519,128,56,517,829,232,26574,510,12050 on request
K0737.2102X55orange RAL 2004plastic-coated2M1013,518,519,128,56,517,829,232,26574,510,12055 on request
K0737.2102X60orange RAL 2004plastic-coated2M1013,518,519,128,56,517,829,232,26574,510,12060 on request
K0737.3082X15orange RAL 2004plastic-coated3M81621,222371023,83842809111,72215 on request
K0737.3082X20orange RAL 2004plastic-coated3M81621,222371023,83842809111,72220 on request
K0737.3082X25orange RAL 2004plastic-coated3M81621,222371023,83842809111,72225 on request
K0737.3082X30orange RAL 2004plastic-coated3M81621,222371023,83842809111,72230 on request
K0737.3082X35orange RAL 2004plastic-coated3M81621,222371023,83842809111,72235 on request
K0737.3082X40orange RAL 2004plastic-coated3M81621,222371023,83842809111,72240 on request
K0737.3082X45orange RAL 2004plastic-coated3M81621,222371023,83842809111,72245 on request
K0737.3082X50orange RAL 2004plastic-coated3M81621,222371023,83842809111,72250 on request
K0737.3082X55orange RAL 2004plastic-coated3M81621,222371023,83842809111,72255 on request
K0737.3082X60orange RAL 2004plastic-coated3M81621,222371023,83842809111,72260 on request
K0737.3102X15orange RAL 2004plastic-coated3M101621,222371023,83842809111,72215 on request
K0737.3102X20orange RAL 2004plastic-coated3M101621,222371023,83842809111,72220 on request
K0737.3102X25orange RAL 2004plastic-coated3M101621,222371023,83842809111,72225 on request
K0737.3102X30orange RAL 2004plastic-coated3M101621,222371023,83842809111,72230 on request
K0737.3102X35orange RAL 2004plastic-coated3M101621,222371023,83842809111,72235 on request
K0737.3102X40orange RAL 2004plastic-coated3M101621,222371023,83842809111,72240 on request
K0737.3102X45orange RAL 2004plastic-coated3M101621,222371023,83842809111,72245 on request
K0737.3102X50orange RAL 2004plastic-coated3M101621,222371023,83842809111,72250 on request
K0737.3102X55orange RAL 2004plastic-coated3M101621,222371023,83842809111,72255 on request
K0737.3102X60orange RAL 2004plastic-coated3M101621,222371023,83842809111,72260 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33