Product groups
Clamping levers, steel with internal thread, threaded insert black oxidised steel
K0752

Clamping levers, steel with internal thread, threaded insert...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Handle steel 1.0401.
All other steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts black oxidised.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0752 Clamping levers, steel with internal thread, threaded insert black oxidised steel 273 kB

Drawings (total overview)

Clamping levers, steel with internal thread, threaded insert black oxidised steel

Clamping levers, steel with internal thread, satin finish

More information

Drawings

Clamping levers, steel with internal thread, satin finish

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K0752.1041jet black RAL 9005satin finish1M4910131424,5414,531344047716 on request
K0752.1051jet black RAL 9005satin finish1M5910131424,5414,531344047716 on request
K0752.1061jet black RAL 9005satin finish1M6910131424,5414,531344047716 on request
K0752.2061jet black RAL 9005satin finish2M61213,518,51928,56,517,542,545,56574,51020 on request
K0752.2081jet black RAL 9005satin finish2M81213,518,51928,56,517,542,545,56574,51020 on request
K0752.3081jet black RAL 9005satin finish3M81416212237102454,558,580911122 on request
K0752.3101jet black RAL 9005satin finish3M101416212237102454,558,580911122 on request
K0752.4101jet black RAL 9005satin finish4M1017192727,54310276367,5951091324 on request
K0752.4121jet black RAL 9005satin finish4M1217192727,54310276367,5951091324 on request
K0752.5121jet black RAL 9005satin finish5M1223233132491231,57377,51101261526 on request
K0752.5161jet black RAL 9005satin finish5M1623233132491231,57377,51101261526 on request

Clamping levers, steel with internal thread, matt textured

More information

Drawings

Clamping levers, steel with internal thread, matt textured

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K0752.104181jet black RAL 9005textured matt1M4910131424,5414,531344047716 on request
K0752.104182orange RAL 2004textured matt1M4910131424,5414,531344047716 on request
K0752.104183colza yellow RAL 1021textured matt1M4910131424,5414,531344047716 on request
K0752.104184traffic red RAL 3020textured matt1M4910131424,5414,531344047716 on request
K0752.104185signal green RAL 6032textured matt1M4910131424,5414,531344047716 on request
K0752.104186traffic blue RAL 5017textured matt1M4910131424,5414,531344047716 on request
K0752.104187light grey RAL 7035textured matt1M4910131424,5414,531344047716 on request
K0752.105181jet black RAL 9005textured matt1M5910131424,5414,531344047716 on request
K0752.105182orange RAL 2004textured matt1M5910131424,5414,531344047716 on request
K0752.105183colza yellow RAL 1021textured matt1M5910131424,5414,531344047716 on request
K0752.105184traffic red RAL 3020textured matt1M5910131424,5414,531344047716 on request
K0752.105185signal green RAL 6032textured matt1M5910131424,5414,531344047716 on request
K0752.105186traffic blue RAL 5017textured matt1M5910131424,5414,531344047716 on request
K0752.105187light grey RAL 7035textured matt1M5910131424,5414,531344047716 on request
K0752.106181jet black RAL 9005textured matt1M6910131424,5414,531344047716 on request
K0752.106182orange RAL 2004textured matt1M6910131424,5414,531344047716 on request
K0752.106183colza yellow RAL 1021textured matt1M6910131424,5414,531344047716 on request
K0752.106184traffic red RAL 3020textured matt1M6910131424,5414,531344047716 on request
K0752.106185signal green RAL 6032textured matt1M6910131424,5414,531344047716 on request
K0752.106186traffic blue RAL 5017textured matt1M6910131424,5414,531344047716 on request
K0752.106187light grey RAL 7035textured matt1M6910131424,5414,531344047716 on request
K0752.206181jet black RAL 9005textured matt2M61213,518,51928,56,517,542,545,56574,51020 on request
K0752.206182orange RAL 2004textured matt2M61213,518,51928,56,517,542,545,56574,51020 on request
K0752.206183colza yellow RAL 1021textured matt2M61213,518,51928,56,517,542,545,56574,51020 on request
K0752.206184traffic red RAL 3020textured matt2M61213,518,51928,56,517,542,545,56574,51020 on request
K0752.206185signal green RAL 6032textured matt2M61213,518,51928,56,517,542,545,56574,51020 on request
K0752.206186traffic blue RAL 5017textured matt2M61213,518,51928,56,517,542,545,56574,51020 on request
K0752.206187light grey RAL 7035textured matt2M61213,518,51928,56,517,542,545,56574,51020 on request
K0752.208181jet black RAL 9005textured matt2M81213,518,51928,56,517,542,545,56574,51020 on request
K0752.208182orange RAL 2004textured matt2M81213,518,51928,56,517,542,545,56574,51020 on request
K0752.208183colza yellow RAL 1021textured matt2M81213,518,51928,56,517,542,545,56574,51020 on request
K0752.208184traffic red RAL 3020textured matt2M81213,518,51928,56,517,542,545,56574,51020 on request
K0752.208185signal green RAL 6032textured matt2M81213,518,51928,56,517,542,545,56574,51020 on request
K0752.208186traffic blue RAL 5017textured matt2M81213,518,51928,56,517,542,545,56574,51020 on request
K0752.208187light grey RAL 7035textured matt2M81213,518,51928,56,517,542,545,56574,51020 on request
K0752.308181jet black RAL 9005textured matt3M81416212237102454,558,580911122 on request
K0752.308182orange RAL 2004textured matt3M81416212237102454,558,580911122 on request
K0752.308183colza yellow RAL 1021textured matt3M81416212237102454,558,580911122 on request
K0752.308184traffic red RAL 3020textured matt3M81416212237102454,558,580911122 on request
K0752.308185signal green RAL 6032textured matt3M81416212237102454,558,580911122 on request
K0752.308186traffic blue RAL 5017textured matt3M81416212237102454,558,580911122 on request
K0752.308187light grey RAL 7035textured matt3M81416212237102454,558,580911122 on request
K0752.310181jet black RAL 9005textured matt3M101416212237102454,558,580911122 on request
K0752.310182orange RAL 2004textured matt3M101416212237102454,558,580911122 on request
K0752.310183colza yellow RAL 1021textured matt3M101416212237102454,558,580911122 on request
K0752.310184traffic red RAL 3020textured matt3M101416212237102454,558,580911122 on request
K0752.310185signal green RAL 6032textured matt3M101416212237102454,558,580911122 on request
K0752.310186traffic blue RAL 5017textured matt3M101416212237102454,558,580911122 on request
K0752.310187light grey RAL 7035textured matt3M101416212237102454,558,580911122 on request
K0752.410181jet black RAL 9005textured matt4M1017192727,54310276367,5951091324 on request
K0752.410182orange RAL 2004textured matt4M1017192727,54310276367,5951091324 on request
K0752.410183colza yellow RAL 1021textured matt4M1017192727,54310276367,5951091324 on request
K0752.410184traffic red RAL 3020textured matt4M1017192727,54310276367,5951091324 on request
K0752.410185signal green RAL 6032textured matt4M1017192727,54310276367,5951091324 on request
K0752.410186traffic blue RAL 5017textured matt4M1017192727,54310276367,5951091324 on request
K0752.410187light grey RAL 7035textured matt4M1017192727,54310276367,5951091324 on request
K0752.412181jet black RAL 9005textured matt4M1217192727,54310276367,5951091324 on request
K0752.412182orange RAL 2004textured matt4M1217192727,54310276367,5951091324 on request
K0752.412183colza yellow RAL 1021textured matt4M1217192727,54310276367,5951091324 on request
K0752.412184traffic red RAL 3020textured matt4M1217192727,54310276367,5951091324 on request
K0752.412185signal green RAL 6032textured matt4M1217192727,54310276367,5951091324 on request
K0752.412186traffic blue RAL 5017textured matt4M1217192727,54310276367,5951091324 on request
K0752.412187light grey RAL 7035textured matt4M1217192727,54310276367,5951091324 on request
K0752.512181jet black RAL 9005textured matt5M1223233132491231,57377,51101261526 on request
K0752.512182orange RAL 2004textured matt5M1223233132491231,57377,51101261526 on request
K0752.512183colza yellow RAL 1021textured matt5M1223233132491231,57377,51101261526 on request
K0752.512184traffic red RAL 3020textured matt5M1223233132491231,57377,51101261526 on request
K0752.512185signal green RAL 6032textured matt5M1223233132491231,57377,51101261526 on request
K0752.512186traffic blue RAL 5017textured matt5M1223233132491231,57377,51101261526 on request
K0752.512187light grey RAL 7035textured matt5M1223233132491231,57377,51101261526 on request
K0752.516181jet black RAL 9005textured matt5M1623233132491231,57377,51101261526 on request
K0752.516182orange RAL 2004textured matt5M1623233132491231,57377,51101261526 on request
K0752.516183colza yellow RAL 1021textured matt5M1623233132491231,57377,51101261526 on request
K0752.516184traffic red RAL 3020textured matt5M1623233132491231,57377,51101261526 on request
K0752.516185signal green RAL 6032textured matt5M1623233132491231,57377,51101261526 on request
K0752.516186traffic blue RAL 5017textured matt5M1623233132491231,57377,51101261526 on request
K0752.516187light grey RAL 7035textured matt5M1623233132491231,57377,51101261526 on request

Information about this article

Description of clamping lever with internal thread:
The adjustable grip is made from unalloyed C15 steel (grade 5.8). The highly robust steel grips easily stand up to higher forces during opening and closing. The handy grip on the clamping lever is matt powder-coated and available as standard in red or black. The matt coating ensures effective light absorption without glare. The following clamping lever thread sizes are available ex stock and can be conveniently ordered online:

- M5
- M6
- M8
- M10
- M12
- M16

Clamping levers with external thread are easy to install.
Simply screw them into a part that has a corresponding internal thread. Lifting the handle unlocks it from the toothing, allowing it to be moved into the desired tightening position. The handle will automatically lock back into place when released.

Using clamping levers with external thread:
Clamping levers are predominantly used as an operating part in industrial applications such as machines or industrial plants. However, they can also be found in all other areas where a clamping operation is required i.e. entertainment and lighting technology, logistics systems, and sporting equipment.